IESNA:LM-63-2002
[TEST]P1645449
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4B-727-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 128W 70CRI 2700K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (64) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.07A 128.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17307.7
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 128.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2793.7 2614.3 2495.9 2404.4 2272.5 2215.2 2304.3 2483.7 2735.1 3029.2 3369.8 3733.5 4105.7 4519.5 4907.6 
5377.5 5713.1 5987.7 6198.8 6285.5 6257.4 6015.8 5304.2 4910.0 4685.4 4387.6 3783.5 2747.3 1811.2 1130.2 750.6 
451.6 206.3 122.0 48.8 0.0 0.0 
2793.7 2599.6 2488.6 2394.6 2265.2 2215.2 2310.4 2489.8 2742.4 3034.1 3384.4 3751.8 4119.1 4508.5 4923.4 
5372.6 5747.3 6019.4 6241.6 6331.9 6319.7 6084.1 5418.9 4995.4 4785.5 4488.9 3877.5 2836.4 1872.2 1172.9 779.9 
476.0 234.3 134.3 57.4 0.0 0.0 
2793.7 2616.7 2493.4 2412.9 2299.4 2229.8 2298.2 2458.1 2672.9 2946.2 3278.2 3629.7 3997.1 4391.3 4798.9 
5223.7 5650.8 6029.2 6379.5 6611.4 6698.0 6689.5 6395.3 5819.3 5499.5 5200.5 4600.0 3523.5 2265.2 1414.5 
941.0 599.3 330.8 219.7 92.8 0.0 0.0 
2793.7 2625.3 2519.1 2445.9 2343.3 2271.3 2295.7 2408.0 2596.0 2824.2 3101.3 3434.4 3773.7 4133.8 4514.6 
4916.1 5364.0 5846.1 6325.8 6739.5 7058.1 7260.7 7314.4 7254.6 7091.0 6776.1 6279.4 5334.7 3465.0 2066.3 
1204.6 765.2 436.9 217.2 81.8 0.0 0.0 
2793.7 2647.2 2542.3 2475.1 2406.8 2340.9 2323.8 2379.9 2499.6 2676.5 2901.1 3158.6 3435.7 3755.4 4106.9 
4459.6 4872.2 5344.5 5876.6 6441.7 6915.3 7302.2 7604.8 7852.6 8090.6 8310.3 8417.7 8030.8 6530.8 3859.2 
1785.6 790.9 421.1 179.4 65.9 1.2 0.0 
2793.7 2679.0 2582.5 2520.3 2481.2 2439.7 2417.8 2438.5 2498.3 2609.4 2762.0 2930.4 3120.8 3349.0 3630.9 
3900.7 4232.6 4642.7 5116.3 5682.6 6258.6 6803.0 7315.6 7803.8 8396.9 9095.0 9864.0 10484.0 10216.7 8086.9 
4376.7 1709.9 595.6 289.3 94.0 2.4 0.0 
2793.7 2707.0 2625.3 2576.4 2555.7 2552.0 2556.9 2575.2 2610.6 2671.6 2772.9 2903.5 3013.4 3115.9 3269.7 
3485.7 3738.3 4053.2 4479.2 5008.9 5642.3 6296.5 7005.6 7713.5 8454.3 9385.5 10443.7 11533.6 11990.0 10818.4 
8223.6 4800.2 1692.8 609.0 229.5 20.7 0.0 
2793.7 2708.3 2628.9 2581.3 2561.8 2561.8 2571.6 2591.1 2625.3 2686.3 2790.0 2918.2 3021.9 3113.5 3259.9 
3468.6 3700.5 4015.4 4440.1 4951.5 5602.0 6273.3 6966.5 7717.1 8454.3 9381.9 10432.7 11538.5 12004.7 10858.6 
8353.0 5134.6 1770.9 624.9 240.4 22.0 0.0 
2793.7 2722.9 2670.4 2639.9 2638.7 2658.2 2694.8 2733.9 2783.9 2848.6 2964.6 3087.8 3141.5 3201.3 3328.3 
3493.0 3706.6 4019.1 4442.6 4960.0 5569.1 6266.0 7004.4 7759.8 8531.2 9412.4 10371.7 11173.5 11296.8 10163.0 
8145.5 5163.9 2089.5 530.9 230.7 31.7 0.0 
2793.7 2758.3 2740.0 2744.9 2776.6 2825.4 2875.5 2930.4 2990.2 3073.2 3184.2 3252.6 3285.5 3351.4 3458.9 
3626.1 3832.3 4197.2 4640.3 5178.5 5886.4 6638.2 7443.7 8318.8 9262.3 10274.0 11174.8 11742.3 11388.3 10008.0 
7845.3 4095.9 1301.0 476.0 207.5 57.4 0.0 
2793.7 2792.5 2808.3 2849.8 2923.1 3017.0 3109.8 3209.9 3316.1 3430.8 3566.3 3638.3 3711.5 3816.5 3964.1 
4170.4 4446.2 4785.5 5195.6 5664.3 6173.2 6742.0 7316.8 8013.7 8721.6 9413.6 9871.3 9895.7 8807.0 7236.3 
5041.8 2111.4 666.4 284.4 105.0 31.7 0.0 
2793.7 2814.4 2844.9 2902.3 2996.3 3103.7 3211.1 3319.7 3424.7 3543.1 3663.9 3712.7 3753.0 3809.1 3875.0 
3969.0 4104.5 4275.4 4495.0 4759.9 5063.8 5388.4 5747.3 6200.1 6673.6 7076.4 7244.8 7058.1 6029.2 4858.7 
3382.0 1454.8 487.0 244.1 119.6 43.9 0.0 
2793.7 2807.1 2848.6 2918.2 3017.0 3123.2 3227.0 3318.5 3396.6 3473.5 3539.4 3539.4 3508.9 3482.0 3440.5 
3403.9 3389.3 3378.3 3361.2 3334.4 3300.2 3261.1 3255.0 3328.3 3466.2 3571.1 3484.5 3078.1 2261.6 1601.3 
1005.7 516.3 299.0 173.3 98.9 39.1 0.0 
2793.7 2843.7 2898.6 2964.6 3048.8 3117.1 3161.1 3179.4 3156.2 3087.8 2973.1 2777.8 2504.4 2173.7 1774.6 
1426.7 1125.3 930.0 832.4 788.4 765.2 749.4 727.4 711.5 725.0 736.0 709.1 656.6 566.3 469.9 391.8 306.3 220.9 140.4 
76.9 24.4 0.0 
2793.7 2871.8 2921.8 2963.3 2997.5 2998.7 2942.6 2813.2 2597.2 2321.4 1997.9 1623.2 1285.2 1080.1 982.5 938.6 
912.9 900.7 898.3 898.3 895.8 886.1 865.3 834.8 805.5 792.1 764.0 701.8 602.9 479.7 382.0 301.5 212.4 126.9 75.7 19.5 
0.0 
2793.7 2884.0 2921.8 2929.2 2902.3 2802.2 2593.5 2321.4 2005.3 1646.4 1346.2 1186.3 1120.4 1089.9 1064.3 1047.2 1044.7 
1053.3 1074.0 1097.2 1120.4 1136.3 1141.2 1121.6 1081.3 1022.8 937.3 840.9 723.7 567.5 410.1 273.4 181.9 122.0 63.5 12.2 0.0 
2793.7 2896.2 2912.1 2875.5 2760.7 2537.4 2240.8 1912.5 1581.7 1352.3 1268.1 1232.7 1198.5 1165.6 1137.5 1118.0 
1116.7 1144.8 1166.8 1157.0 1157.0 1158.2 1126.5 1061.8 1000.8 947.1 881.2 797.0 698.1 588.3 449.1 311.2 218.5 137.9 59.8 8.5 
0.0 
2793.7 2885.2 2882.8 2802.2 2605.7 2314.0 1996.7 1673.3 1430.4 1362.1 1343.8 1315.7 1270.5 1215.6 1172.9 1147.3 
1096.0 1025.2 1017.9 995.9 949.5 952.0 958.1 970.3 978.8 970.3 952.0 922.7 877.5 799.4 623.7 478.4 336.9 198.9 83.0 4.9 
0.0 
2793.7 2881.6 2862.0 2746.1 2483.7 2173.7 1828.3 1542.7 1439.0 1432.8 1423.1 1392.6 1341.3 1275.4 1208.3 1071.6 
978.8 917.8 833.6 815.3 811.6 823.8 850.7 870.2 860.4 838.5 810.4 773.8 726.2 666.4 552.9 461.3 368.6 229.5 97.6 4.9 
0.0 
2793.7 2881.6 2854.7 2694.8 2410.5 2071.2 1739.2 1512.2 1484.1 1498.8 1497.5 1470.7 1418.2 1345.0 1176.5 1027.6 
919.0 794.5 749.4 728.6 723.7 728.6 736.0 727.4 685.9 662.7 643.2 616.3 573.6 524.8 452.8 379.6 297.8 206.3 92.8 3.7 
0.0 
2793.7 2857.2 2823.0 2672.9 2351.9 2017.5 1689.2 1503.6 1503.6 1528.0 1535.4 1514.6 1471.9 1380.4 1175.3 1009.3 
855.6 766.5 737.2 742.1 793.3 805.5 729.8 728.6 666.4 657.8 624.9 594.4 557.8 479.7 405.2 324.6 240.4 166.0 68.3 3.7 
0.0 
2793.7 2844.9 2814.4 2659.4 2351.9 2017.5 1689.2 1502.4 1506.1 1531.7 1539.0 1523.2 1481.7 1376.7 1179.0 1002.0 
854.3 764.0 737.2 750.6 821.4 828.7 731.1 737.2 668.8 668.8 626.1 589.5 546.8 463.8 390.6 316.1 225.8 140.4 64.7 3.7 
0.0 
